??
CAD model selection
34.60.0305
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Nut 3/60 M12 - Series 60 with profile-grooves 14 mm
Bill of material
34.60.0305
Article number
34.60.0305
Description
Nut 3/60 M12
Notation
for T-Slot 14 mm
Material
Steel Zn
Surface
galvanizes
Measure
10 x 140 x 22 mm
Colour
met. silver
Previews
3D
Dimension
2D
Download CAD models