??
CAD model selection
82.40.0844
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Angle F 65s - Angles Series 40
Bill of material
82.40.0844
Article number
82.40.0844
Description
Angle F65s
Surface
tumbled
Material
AlMgSi 0,7 F28
Measure
79 x 39 x 65 mm
Colour
Alu natural
Previews
3D
Dimension
2D
Download CAD models