??
CAD model selection
54.73.0100
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Aluminium Profile mk 2040.73 - Aluminium Construction Profiles Series 40
Bill of material
54.73.0100
Article number
54.73.
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Detail degree
Weight
5.72 kg/m
Description
Profile mk 2040.73
Material
AlMgSi 0,5 F25
Surface
anodized E6/EV1
Measure
80 x 80 mm mm
Colour
Alu natural
Stock Length
5100 mm
Surface area
2110.00 mm²
Moment of inertia
150.00 cm4
Moment of inertia
150.00 cm4
Section Modulus
37.10 cm³
Section Modulus
37.40 cm³
Previews
3D
Dimension
2D
Download CAD models