??
CAD model selection
54.02.0100(00-00-0)
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Aluminium Profile mk 2040.02 - Aluminium Construction Profiles Series 40
Bill of material
54.02.0100(00-00-0)
Article number
54.02.
Length
mm
Enter value for L
Length
mm
cm
inch
ft
End machining
Alpha angle
°
Beta angle
°
Position
Detail degree
Weight
3.62 kg/m
Description
Profile mk 2040.02
Material
AlMgSi 0,5 F25
Surface
anodized E6/EV1
Measure
40 x 80 mm mm
Colour
Alu natural
Stock Length
5100 mm
Surface area
1340.91 mm²
Moment of inertia
83.26 cm4
Moment of inertia
22.62 cm4
Section Modulus
20.84 cm³
Section Modulus
11.31 cm³
Previews
3D
Dimension
2D
Download CAD models