??
CAD model selection
54.38.0100
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Profile mk 2040.38 - Aluminium Construction Profiles Series 40
Bill of material
54.38.0100
Article number
54.38.
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Detail degree
Weight
2.52 kg/m
Description
Profile mk 2040.38
Material
AlMgSi 0,5 F25
Surface
anodized E6/EV1
Measure
50 x 60 mm mm
Colour
Alu natural
Stock Length
5100 mm
Surface area
932.80 mm²
Moment of inertia
43.14 cm4
Moment of inertia
32.45 cm4
Section Modulus
13.60 cm³
Section Modulus
12.98 cm³
Previews
3D
Dimension
2D
Download CAD models