??
CAD model selection
54.22.0100(00-00-0)
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Aluminium Profile mk 2040.22 - Aluminium Construction Profiles Series 40
Bill of material
54.22.0100(00-00-0)
Article number
54.22.
Length
mm
Enter value for L
Length
mm
cm
inch
ft
End machining
Position
Detail degree
Weight
3.43 kg/m
Description
Profile mk 2040.22
Material
AlMgSi 0,5 F25
Surface
anodized E6/EV1
Measure
40 x 80 mm mm
Colour
Alu natural
Stock Length
5100 mm
Surface area
1271.68 mm²
Moment of inertia
21.53 cm4
Moment of inertia
75.54 cm4
Section Modulus
10.72 cm³
Section Modulus
18.89 cm³
Previews
3D
Dimension
2D
Download CAD models